infrastructure for a connected world

An image of 24" x 24" Pre-configured industrial zone enclosure with backplane, cable management, and high voltage isolation barrier for one industrial switch with shielded connectivity
Z22C-SS


Pre-Configured Network Zone System, 24" x 24", mild steel enclosure, for two industrial switches, includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber patch cords with (6) LC adaptors, backplane and cable management.
Material Mild Steel
Enclosure Type 4/12, IP66
Connection Type STP
Color Gray
Depth (In.) 11.7
Depth (mm) 297
Height (In.) 28
Height (mm) 711
Width (In.) 24
Width (mm) 610
Number of Downlink Patch Cords (8) CAT 6A STP COPPER
Number of Uplink Patch Cords (2) MM LC FIBER
Spare DIN No
UPS Qty. 0
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000