infrastructure for a connected world

An image of 24" x 24" NEMA 4X Network Zone System Ready for one industrial switch, includes connectivity for 8 copper STP downlinks and 2 MM fiber uplinks, with redundant power supplies
Z22R-614S


Switch Ready Network Zone System; 24" x 24"; 316 stainless steel enclosure; for one industrial switch; includes (8) Cat 6A STP copper patch cords and jacks, (2) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.
Material 316 Stainless Steel
Product Type Switch Ready Network Zone System
Enclosure Type 4X, IP66
Connection Type STP
UPS Type None
Color Gray
Depth (In.) 11.7
Depth (mm) 297
Height (In.) 24
Height (mm) 610
Width (In.) 24
Width (mm) 610
Allen Bradley Uplink Transceiver None
Number of Downlink Patch Cords (8) CAT 6A STP COPPER
Number of Uplink Patch Cords (2) MM LC FIBER
Switch 1 None
Switch 2 None
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Spare DIN No
Switch Capacity 1
UPS Qty. 0
Sub Brand Zone System
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000