infrastructure for a connected world

100
Results Found
Results per page:
An image of Net-Access S-Type Front or Back Floor Seal for 600mm Cabinets, Black
C2FAB06A1200B1

Front or back floor seal for 600mm wide cabinet.

An image of Net-Access S-Type Front or Back Floor Seal for 700mm Cabinets, Black
C2FAB07A1200B1

Front or back floor seal for 700mm wide cabinet.

An image of Net-Access S and N Type Front or Back Floor Seals for 800mm Cabinets, Black
C2FAB08A1200B1

Front or back floor seal for 800mm wide cabinet.

An image of Cabinet Combination Lock 3 Digit
CCL3

Three digit combination lock with key over ride for single hinge or split doors.

An image of Vertical pass thru - 1
CVPTB1X4

Used to seal off 1"x 4" cabinet pass thru openings when cables are routed from the front of the cabinet through the vertical blanking panels to the rear. Color: Black.

An image of PDU Brackets for N Type Switch Cabinet, BL
NVPDUB

PDU brackets, sold in pairs. Color: Black

An image of ESD Port Kits, 1 Hole, Thread-Forming Screws
RGESD-1Y

One-hole ESD port; provided with an ESD protection sticker, .16 oz. (5cc) of antioxidant and 1 each #12-24 x 1/2", M6 x 12mm, #10-32 x 1/2" and M5 x 12mm thread-forming screws.

An image of ESD Port Kits, 2 Hole, 5/8
RGESD2-1

Two-hole ESD port with 5/8" hole spacing, provided with an ESD protection sticker, .16 oz. (5cc) of antioxidant, and two each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

An image of ESD Port Kits, 2 Hole, 5/8
RGESD2A-1

Two-hole ESD port with 5/8" hole spacing; provided with an ESD protection sticker, .16 oz. (5cc) of antioxidant and two each #10-32 x 1/2" and M5 x 12mm thread-forming screws.

An image of ESD Port Kits, 2 Hole, 5/8
RGESD2B-1

Two-hole ESD port with 5/8" hole spacing; provided with an ESD protection sticker, .16 oz. (5cc) of antioxidant, two cage nut bonding studs and two #12-24 bonding nuts.



100
Results Found
Results per page: