infrastructure for a connected world

79
Results Found
Results per page:
An image of Cable Management Bend Radius Clip Kit
CMBRC1

The Panduit Bend Radius Control Clip Kit manages and protects cables as they transition from patch panels, creating a safe and accessible pathway with proper bend radius control. PVC, 1 RU, 3.0"D (76mm), 2pc.

An image of Cable Management Bend Radius Clip Kit
CMBRC1E

The Panduit Bend Radius Control Clip Kit manages and protects cables as they transition from patch panels, creating a safe and accessible pathway with proper bend radius control. PVC, 1 RU, 5.0"D (129mm), 2pc.

An image of Cable Management Bend Radius Finger Kit
CMBRC5

The Panduit Bend Radius Finger Kit manages and protects cables as they transition from active equipment, creating a safe and accessible pathway with proper bend radius control. Polycarbonate, 5RU, 3.3"D (84mm), 1pc includes 5 fingers.

An image of Cable Management Bend Radius Finger Kit
CMBRC5E

The Panduit Bend Radius Finger Kit manages and protects cables as they transition from active equipment, creating a safe and accessible pathway with proper bend radius control. Polycarbonate, 5RU, 5.0"D (129mm), 1pc includes 5 fingers.

An image of Horizontal D-Ring
CMDRH1

The Horizontal D-Ring bundles, organizes and protects cables, creating a safer and more accessible network for users. And when additions, change and expansions are necessary, users can simply squeeze and lift to install or uninstall the ring. Polycarbonate, 1RU, 1.5in x 3.0in (38.1mm x 76.2mm), Black, 1pc.

An image of Horizontal D-Ring  (100 per pack)
CMDRH1-C

The Horizontal D-Ring bundles, organizes and protects cables, creating a safer and more accessible network for users. And when additions, change and expansions are necessary, users can simply squeeze and lift to install or uninstall the ring. Polycarbonate, 1RU, 1.5in x 3.0in (38.1mm x 76.2mm, Black, 100pc.

An image of Horizontal D-Ring
CMDRH2

The Horizontal D-Ring bundles, organizes and protects cables, creating a safer and more accessible network for users. And when additions, change and expansions are necessary, users can simply squeeze and lift to install or uninstall the ring. Polycarbonate, 2RU, 3.0in x 3.0in (76.2mm x 76.2mm), Black, 1pc.

An image of Cable Management Cable Trough
CMLT19

The Panduit Lower Trough creates a perfect cable pathway along the bottom of a standard 19in EIA rack. Aluminum, 4RU, 8.0in x 19in x 4.5in (203.2mm x 482.6mm x 114.3mm), 1.3in (33.0mm) bend radius, Black, EA – hardware kit included.

An image of Horizontal Panel D-Ring Replacement Cover
CMPH1C

The Panduit D-Ring Cable Manager Snap-On Cover installs quickly and easily, protecting the Cable Manager while providing a clean, simple finish. PVC, 1RU, 19.4in x 19.4in (492mm x 492mm), Black, 1pc – Open-Access Manager not included.

An image of Horizontal Panel D-Ring Replacement Cover
CMPH2C

The Panduit D-Ring Cable Manager Snap-On Cover installs quickly and easily, protecting the Cable Manager while providing a clean, simple finish. PVC, 2RU, 19.0in x 19.0in (482.6mm x 482.6mm), Black, 1pc – Open-Access Manager not included.



79
Results Found
Results per page: