infrastructure for a connected world

Accessory Type D-rings
Depth (In.) 5.3
Depth (mm) 36
Height (In.) 3.23
Height (mm) 82.0
No. of Rack Spaces 2
Width (In.) 1.50
Width (mm) 38.1
Material Polycarbonate
D-Ring Size 3" x 3"
CE Compliant No
Color Black
Length (In.) 3.12
Length (mm) 79.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000