infrastructure for a connected world

An image of Cable Management Cable Trough
CMLT19


4RU lower trough with 1.3" bend radius with hardware kit, mounts to the bottom of a standard 19" EIA rack
Accessory Type Trough
No. of Rack Spaces 4
Material Aluminum
Rack System Width (In.) 19.0
CE Compliant No
Color Black
Width (In.) 19
Width (mm) 483
Height (In.) 7
Height (mm) 176
Depth (In.) 4.5
Depth (mm) 114
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000