infrastructure for a connected world

7
Results Found
Results per page:
An image of Enclosure Grounding Kit
PZAEGK

One tin-plated copper bracket; 3.92"L x .56"W x .79"H (99.6mm x 14.2mm x 20.1mm); provided with four #12-24 screws, one each #10-32 and #10-24 hex nut, #10 split lock washer, grounding washer, and ESD protection sticker.

An image of Back Panel, 570mm X 600mm
PZBASE3EBP

Optional solid back panel for PZBASE3E enclosure. Dimensions: 570mm X 600mm

An image of Perforated back panel, 570mm X 600mm
PZBASE3EPBP

Optional perforated back panel for PZBASE3E enclosure. Dimensions: 570mm X 600mm

An image of Zone Cabling Drain and Vent Kit, NEMA 4X Rating
PZNDVK

NEMA 4X drain and vent kit.

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .115-.250
PZNF1

NEMA 4X rated compression fitting, ideal for cable diameters of .115" to .250" (2.82mm to 6.35mm).

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .230-.395
PZNF2

NEMA 4X rated compression fitting, ideal for cable diameters of .230" to .395" (5.84mm to 10.03mm).

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .170-.450
PZNF3

NEMA 4X rated compression fitting, ideal for cable diameters of .170" to .450" (4.32mm to 11.43mm).



7
Results Found
Results per page: