infrastructure for a connected world

An image of Zone Cabling Drain and Vent Kit, NEMA 4X Rating
PZNDVK


NEMA 4X drain and vent kit.
Material Polyester Reinforced Fiberglass
Color Gray
Depth (In.) 0.67
Depth (mm) 70.1
Height (In.) 0.67
Height (mm) 17
Width (In.) 1.97
Width (mm) 50
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000