infrastructure for a connected world

An image of Industrial Ethernet Conn Gland Plate Assembly
IAECGP


Industrial Ethernet connector gland plate. Fully populated with fourteen bulkhead fittings, fourteen internal enclosure patch cords (IUEJGY) for twelve downlink ports, and two copper uplink ports.
Color Gray
Width (mm) 378.1
Depth (mm) 2.0
Height (mm) 127.0
CE Compliant No
Depth (In.) 0.08
Height (In.) 5.00
Part Features IP67 Rated Bulkhead
Width (In.) 14.89
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000