infrastructure for a connected world

4
Results Found
Results per page:
An image of Zone Cabling Wireless Enclosure 12
PZNWE12

Wireless enclosure designed for Power over Ethernet applications. Includes UTP connectivity kit. External dimensions: 13.56"H x 13.47"W x 6.56"D (344.4mm x 342.1mm x 166.6mm). Internal dimensions: 11.70"H x 11.70"W x 6.29"D (297.2mm x 297.2mm x 159.8mm).

An image of Zone Cabling Wireless Enclosure 12
PZNWE12S

Wireless enclosure designed for Power over Ethernet applications. Includes shielded connectivity kit. External dimensions: 13.56"H x 13.47"W x 6.56"D (344.4mm x 342.1mm x 166.6mm). Internal dimensions: 11.70"H x 11.70"W x 6.29"D (297.2mm x 297.2mm x 159.8mm).

An image of Zone Cabling Wireless Enclosure 14
PZNWE14

Wireless enclosure designed for traditional AC power applications. Includes UTP connectivity kit. External dimensions: 15.50"H x 13.50"W x 6.25"D (393.7mm x 342.9mm x 158.8mm). Internal dimensions: 13.53"H x 11.55"W x 5.94"D (343.7mm x 293.4mm x 150.9mm).

An image of Zone Cabling Wireless Enclosure 14
PZNWE14S

Wireless enclosure designed for traditional AC power spplications. Includes shielded connectivity kit. External dimensions: 15.50"H x 13.50"W x 6.25"D (393.7mm x 342.9mm x 158.8mm). Internal dimensions: 13.53"H x 11.55"W x 5.94"D (343.7mm x 293.4mm x 150.9mm).



4
Results Found
Results per page: