infrastructure for a connected world

An image of 24 RU, IA Pre-Configured Infrastructure for Micro Data Center, Cabinet, BL

24 RU Pre-Configured Industrial Micro Data Center, 48.4" (1239mm) height, network cabling, 4 casters, and shock pallet. Color: Black
Product Type Cabinet
Application Industrial Automation
Partner Technology
No. of Rack Spaces 24
Width (In.) 24.00
Width (mm) 600
Height (In.) 48.00
Height (mm) 1240
Depth (In.) 40.50
Depth (mm) 1070
Color Black
Line Card Connectivity
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000