infrastructure for a connected world

An image of 42 RU, IA Pre-Configured Infrastructure for Micro Data Center, Cabinet, BL
CQSMDC79


42 RU Pre-Configured Industrial Micro Data Center, 78.1" (1984mm) height, network cabling, 4 casters, and shock pallet. Color: Black
OM Obsolete CodeOBSOLETE
Application Industrial Automation
No. of Rack Spaces 42
Width (In.) 28.00
Width (mm) 700
Height (In.) 79.00
Height (mm) 1980
Depth (In.) 48.00
Depth (mm) 1200
Color Black
NoteMDC79D replaces CQSMDC79
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000