infrastructure for a connected world

9
Results Found
Results per page:
An image of Corr. Loom Tubing Slit, 1.50
CLT150F-X20

Corrugated loom tubing slit wall, 1.50" (38.1mm) x 10' (3.0m), polyethylene. Color: Black

An image of Corr. Loom Tubing Slit, 1.50
CLT150F-X4

Corrugated loom tubing slit wall, 1.50" (38.1mm) x 10' (3.0m), polyethylene. Color: Yellow

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 1.5
CTCN1X5

Used to seal off 1.5" x 5" cabinet top openings. Can also be used to add the CTGN1X5 to openings where the snap-on cover has been removed. For use with Net-Access™ Cabinets. Color: Black

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 3.5
CTCN3X5

Used to seal off 3.5" x 5" cabinet top openings. Can also be used to add the CTGN3X5 to openings where the snap-on cover has been removed. For use with Net-Access™ Cabinets. Color: Black

An image of Net-Access Cabinet Top Cover and Cable Protection Bezel for 6
CTCN6X6

Used to seal off 6.5" x 6.5" cabinet top openings. For use with Net-Access™ Cabinets. Color: Black

An image of Cool Boot Cabinet Top Air Sealing Fitting for 1.5
CTGN1X5

Used to seal off 1" x 5" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie close top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with 600mm Wide Net-Access™ Cabinets.

An image of Cool Boot Cabinet Top Air Sealing Fitting for 3.5
CTGN3X5

Used to seal off 3" x 5" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie close top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with 700mm, 800mm, and 1000mm Wide Net-Access™ Cabinets. Color: Black

An image of Cool Boot Cabinet Top Air Sealing Fitting for 6.5
CTGN6X6

Used to seal off 6.5" x 6.5" cabinet top openings when cables are routed through the top of a cabinet. Airtight fabric and Ultra-Cinch™ Tie close top of fabric, minimizing hot air bypass around cables to improve cooling of network equipment and reduce energy costs. For use with 600mm, 700mm, 800mm, and 1000mm Wide Net-Access™ Cabinets. Color: Black

An image of Net-Access Cabinet Top Cable Protection Bezel for 6.5
CTNBZL6X6

Used to provide a protective edge for cables routed through the 6.5" x 6.5" cabinet top openings after knock-outs are removed. Can also be used to add the CTGN6X6 to openings where knock-out has been removed. For use with Net-Access™ Cabinets. Color: Black



9
Results Found
Results per page: