infrastructure for a connected world

22
Results Found
Results per page:
An image of Cabinet Air Inlet Duct for 1 RU Cisco 4948 Switch
CDE1

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco 4948, 4928, and 4924 switch intakes from below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 1RU, Black, 1pc - No blanking panels.

An image of Cabinet Air Inlet Duct for 2 RU Cisco Nexus N2K Switches
CDE2

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus N2K-C2148T-1GE, N2K-C2248TP-1GE, and N2K-C2232PP-10GE fabric extenders and Cisco WS-C4948E-F, WS-C4948E-F-S, and WS-C4948E-F-E switch intakes from in-line. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 2RU, Black, 1pc - No blanking panels.

An image of Cabinet Air Inlet 1 RU Duct for 9372, compatible with 21.5
CID1RU22-23DB1

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco^ Nexus 9372 and 9332 switch intakes from below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 1RU, Black, 1pc - No blanking panels.

An image of Net-Direct Cabinet Inlet Duct for Cisco Nexus 7009 Switch
CNLTD142A3

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus 7009 switch intakes from above and below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 3RU, Black, 2pc - No blanking panels.

An image of Panduit Inlet Duct for Cisco 4900M Switch
CNLTD21B2

The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 4900M switch intakes from in-line and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU, Black, 2pc - No blanking panels.

An image of Panduit Inlet Duct for Cisco 6504E Switch
CNLTD52A2

The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 6504-E switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU, Black, 3pc - No blanking panels.

An image of Panduit Inlet Duct for Cisco 9506 Switch
CNLTD72A3

The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco MDS 9506 switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 3RU, Black, 3pc - No blanking panels.

An image of Exhaust Duct for Cisco 6509 Switch used w/ Net-Access N-Type 1070mmW Cabinet
DERLCC6509A

The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 6509 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.

An image of Exhaust Duct for Cisco 6513 Switch used w/ Net-Access N-Type 1070mmW Cabinet
DERLCC6513A

The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 6513 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.

An image of Exhaust Duct for Cisco 7009 Switch used w/ Net-Access N-Type 1070mmW Cabinet
DERLCC7009A

The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 7009 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.



22
Results Found
Results per page: