infrastructure for a connected world

An image of Zone Cabling Fan Kit, European Style, for use with PZAEWM3
PZAEFK-E


Wall mount enclosure fan kit – European version, kit includes one 220 VAC fan with Shuko plug. Fan rated at 60 CFM.
Accessory Type Fan kit
CE Compliant Yes
Color White
Width (In.) 1.98
Width (mm) 50.3
Depth (In.) 1.98
Depth (mm) 50.3
Height (In.) 14.19
Height (mm) 360.4
Length (In.) 5.93
Length (mm) 150.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000