infrastructure for a connected world

An image of Zone Cabling Patch Panel Bracket for use with PZB4
PZBPPB


Patch panel bracket accommodates up to 2 RU of standard 19" patch panels. Includes one pair of brackets and hardware
Accessory Type Patch panel bracket
Mounting
Material Steel
CE Compliant No
Color Black
Width (In.) 0.65
Width (mm) 16.5
Depth (In.) 2.22
Depth (mm) 56.3
Height (In.) 3.59
Height (mm) 91.2
No. of Rack Spaces 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000