infrastructure for a connected world

PanZone ® Economical Active In-Ceiling Enclosure; Accepts up to 2 RU of active equipment and 6 RU of standard 19" patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions and fan assembly.
PZICEAE


PanZone ® Economical Active In-Ceiling Enclosure; Accepts up to 2 RU of active equipment and 6 RU of standard 19" patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions and fan assembly.
Product Type In-Ceiling Enclosure
Gas-assist door No
No. of Rack Spaces 8
Material Aluminum
CE Compliant No
Color White
Width (In.) 23.5
Width (mm) 597
Depth (In.) 13.43
Depth (mm) 341
Height (In.) 23.5
Height (mm) 597
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000