infrastructure for a connected world

14
Results Found
Results per page:
An image of PAT Robot Integration Kit
PATM-RK

PAT Robot Integration Kit:

• Metallic Housing includes a pneumatic trigger actuator for remote tie installation and a mounting bolt pattern to ease PAT tool integration with a robot end effect or for a robust and accurate grip
• Transfer Hose Strain Relief Kit to maintain transfer hose bend radius reducing tie misfeeds due to sharp hose bend radii during robot motion; also sold separately under part number PATM-RKS (includes two 1-foot strain relief tubes with fastening cable ties)
• Quick Start Guides provide easily understood electrical, network, and mechanical installation instructions minimizing the robot integrator's design time and simplifying the integration process
• Best Practices Document lists the best practices when integrating the PAT System to a robot optimizing system performance and productivity

An image of PAT Hose Strain Relief Kit
PATM-RKS

Transfer Hose Strain Relief Kit to maintain transfer hose bend radius reducing tie misfeeds due to sharp hose bend radii during robot motion; kit is also included on the PATM-RK Kit or sold separately (includes two 1-foot strain relief tubes with fastening cable ties)

An image of PAT Robot Test Tool
PATM-TT

PAT Robot Test Tool with Rubber Jaws is used during robot tie installation programming providing a safe method to debug robot software without damaging actual PAT tools (test tool is not provided with the PAT/Robot Integration Kit)

An image of Bench Mount for PAT1M/PAT1.5M Systems
PATMBM

Allows hands-free operation for high volume usage. Includes bench mount fixture and foot pedal assembly. Tool not included.

An image of Bench Mount for PAT2S, PAT3S System
PATSBM

Allows hands-free operation for high volume usage. Includes bench mount fixture and foot pedal assembly.

An image of Air Supply Hose for PDM/PDS/PD3S Dispensers, used with PL283N1
PDH10-37

Air hose from filter/regulator to dispenser – 10.0' (3m) – includes standard air fittings.

An image of Dispenser Frame for PDS
PDSF

Metal frame supports the PDS dispenser above the cable tie reel as ties are loaded into dispenser; can be used as a free-standing unit or permanently mounted to a bench or cart.

An image of Transfer Hose for PAT1M/PAT1.5M System, 3.3'L (1m)
PHM1

3.3' (1m) Transfer Hose – transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.

An image of Transfer Hose for PAT1M/PAT1.5M System, 6.5'L (2m)
PHM2

6.5' (2m) Transfer Hose – transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.

An image of Transfer Hose for PAT1M/PAT1.5M System, 9.8'L (3m)
PHM3

9.8' (3m) Transfer Hose – transfers cable tie and signal from dispenser to tool head; electrical connectors designed for easy attachment provide a reliable, secure connection.



14
Results Found
Results per page: