infrastructure for a connected world

An image of Automatic Cable Tie Tool Head for PLT1.5M-XMR Cable Ties - Metal Mount. Housing
PAT1.5M-RBT


Automatic Cable Tie Tool Head with Metal Housing for Robotics / Automation Applications (PLT1.5M-XMR Cable Ties).
Type Tool Head
Color Black/Silver
Max. Bundle Diameter (In.) 1.31
Max. Bundle Diameter (mm) 33.27
Used With Cable Ties PLT1.5M-XMR
CE Compliant Yes
Tool Type Automatic cut off
Used with Installation Tool
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000