infrastructure for a connected world

An image of Cable Tie Assortment Pack for Indoor and Outdoor Use, PLT Ties
KB-550


Assortment Pack for Indoor and Outdoor Use
Pan-Ty® Cable Ties:
Natural Nylon 6.6
(15) PLT1M
(15) PLT1.5I
(15) PLT2S
(15) PLT3S
Black Weather Resistant Nylon 6.6
(10) PLT1M-0
(10) PLT1.5I-0
(10) PLT2S-0
(10) PLT3S-0
Color Clear/White
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Width (mm) 4.8
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000