infrastructure for a connected world

4
Results Found
Results per page:
An image of Aerial Support Tie, 5.6
AST10-5-C100

The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 5.6" long and 0.45" wide (142 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 1.0" (25.4 mm). It is designed for outdoor environments and comes in packages of 100.

An image of Aerial Support Tie, 6.9
AST15-5-C100

The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 6.9" long and 0.45" wide (175 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 1.5" (38.1 mm). It is designed for outdoor environments and comes in packages of 100.

An image of Aerial Support Tie, 8.4
AST20-5-C100

The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 8.4" long and 0.45" wide (214 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 2.0" (50.8 mm). It is designed for outdoor environments and comes in packages of 100.

An image of Aerial Support Tie, 10.0
AST25-5-C100

The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 10.0" long and 0.45" wide (254.0 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 2.5" (63.5 mm). It is designed for outdoor environments and comes in packages of 100.



4
Results Found
Results per page: