infrastructure for a connected world

16
Results Found
Results per page:
An image of Tie Harness Mount, 1 Tie, NAT
THM1SC-C

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

An image of Tie Harness Mount, 1 Tie, HS BL
THM1SC-C30

The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

An image of Tie Harness Mount, 1 Tie, NAT
THM1SC-M

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

An image of Tie Harness Mount, 1 Tie, HS BL
THM1SC-M30

The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.

An image of Tie Harness Mount Heat Stabilized
THMSC35-C30

The harness cable tie mount in black is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

An image of Tie Harness Mount Heat Stabilized
THMSC35-C39

The harness cable tie mount in natural color is applied with a fir tree push barb. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

An image of Tie Harness Mount Heat Stabilized
THMSC35-M30

The tie harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.

An image of Fir Tree Tie Harness Mount, 1.54
THMSC35F-C30

The tie harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 100.

An image of Fir Tree Tie Harness Mount, 1.54
THMSC35F-M30

The fir tree harness mount is black and is 1.54" (39.1 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor and high-temperature environments. It comes in packages of 1000.

An image of Fir Tree Harness Mount, 1.40
THMSC36H07-C30

The fir tree harness mount is black and is 1.40" (36 mm) long. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.



16
Results Found
Results per page: