infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1.12"x1.12" (28.5mm x 28.5mm), NAT
ABMT-A-C


Tak-Ty® hook and loop cable tie mount, adhesive, 1.12"x1.12" (28.5mm x 28.5mm), nylon 6.6, natural, bulk package.
Mounting Method Pre-installed Rubber Adhesive
Environment Indoor
Flammability Rating UL94V-2
Temperature Range -20°F - 120°F (-29°C - 49°C)
Material Nylon 6.6
CE Compliant No
Used With Cable Ties HTL/HLS Tak-Ty® Hook & Loop Cable Ties
Max. Static Load (Lbs.) 0.38
Max. Static Load (g) 174
Screw Size #6 (M3)
Screw Size Metric M3
Height (In.) 0.34
Height (mm) 8.4
Length (In.) 1.12
Length (mm) 28.5
Width (In.) 1.12
Width (mm) 28.4
Color Natural
Max. Continuous Use Temperature -20°F (-29°C) - 120°F (49°C)
Operating Temperature 20°F (29°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000