infrastructure for a connected world

5
Results Found
Results per page:
An image of Low Profile Flat Cable Mount, Adhesive, 1.4
LPFCM14-A-C14

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 1.44" (35.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Low Profile Flat Cable Mount, Adhesive, 1.4
LPFCM14-A-D14

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 1.44" (35.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.

An image of Low Profile Flat Cable Mount, Adhesive, 2.2
LPFCM22-A-C14

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 2.19" (55.6 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Low Profile Flat Cable Mount, Adhesive, 3.4
LPFCM34-A-C14

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 3.44" (87.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Low Profile Flat Cable Mount, Adhesive, 3.4
LPFCM34-A-D14

The low profile flat cable tie mount in gray is applied with rubber adhesive tape. It is 0.13" (3.4 mm) high and can support a maximum flat cable width of 3.44" (87.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.



5
Results Found
Results per page: