infrastructure for a connected world

10
Results Found
Results per page:
An image of Cable Tie Mount, Knock-In Low Prof, Red
KIMS-H366-C2

The push rivet applied low profile cable tie mount in red with 0.144" (3.7 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.

An image of Cable Tie Mount, Knock-In Low Prof, Red
KIMS-H366-M2

The push rivet applied low profile cable tie mount in red with 0.144" (3.7 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 1000.

An image of Cable Tie Mount, Knock-In Low Prof, Blue
KIMS-H430-C6

The push rivet applied low profile cable tie mount in blue with 0.169" (4.3 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.

An image of Cable Tie Mount, Knock-In Low Prof, Blue
KIMS-H430-M6

The push rivet applied low profile cable tie mount in blue with 0.169" (4.3 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 1000.

An image of Cable Tie Mount, Knock-In Low Prof, Yellow
KIMS-H500-C4

The push rivet applied low profile cable tie mount in yellow with 0.196" (5.0 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 100.

An image of Cable Tie Mount, Knock-In Low Prof, Yellow
KIMS-H500-M4

The push rivet applied low profile cable tie mount in yellow with 0.196" (5.0 mm) hole keeps bundle close to mounting surface and installs with an integral rivet for a strong, secure installation. It is for indoor use only made of Nylon 6.6 and comes in packages of 1000.

An image of Cable Tie Mount, .43
TM2R6-C

The cable tie mount in natural color is applied with a rivet and is 0.43" (10.9 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

An image of Cable Tie Mount, .43
TM2R6-M

The cable tie mount in natural color is applied with a rivet and is 0.43" (10.9 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

An image of Cable Tie Mount, .43
TM2R6-M0

The cable tie mount in black is applied with a rivet and is 0.43" (10.9 mm) wide. It uses a #6 (M3) screw and is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.

An image of Cable Tie Mount, .43
TM2R6-M30

The cable tie mount in black is applied with a rivet and is 0.43" (10.9 mm) wide. It uses a #6 (M3) screw and is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.



10
Results Found
Results per page: