infrastructure for a connected world

An image of EMA Epoxy Adhesive
EMA-X


The two-part epoxy cable tie mount kit in gray includes 10 epoxy cups and 10 mixer sticks. It is designed for indoor and outdoor environments and comes in packages of 10.
Material Two-Part Epoxy
Color Gray
CE Compliant No
Environment Indoor/Outdoor
Kit Contents Epoxy Cups 10, Mixer Sticks 10
Number of Epoxy Cups 10
Number of Mixer Sticks 10
Type Epoxy Adhesive Only
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000