infrastructure for a connected world

An image of Cable Tie Mount, Epoxy Applied, NAT
EMS-A-D


Epoxy applied cable tie mount, natural, bulk package.
Material Nylon 6.6
Color Natural
Height (In.) 0.26
Length (In.) 0.98
Width (In.) 1.00
Height (mm) 6.6
Length (mm) 24.9
Width (mm) 24.9
Adhesive Type EMA Epoxy
CE Compliant No
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Max. Static Load (Lbs.) 10.00
Max. Static Load (g) 4540
Mounting Method EMA epoxy
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000