infrastructure for a connected world

10
Results Found
Results per page:
An image of Flat Cable Base, 1
FCBI1-A-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 1
FCBI1-A-M20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 1000.

An image of Flat Cable Base, 1
FCBI1-S10-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 1
FCBI1-S10-M20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 1.0" (25.4 mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 1000.

An image of Flat Cable Base, 2
FCBI2-A-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 2
FCBI2-S10-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 2
FCBI2-S10-M20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 1000.

An image of Flat Cable Base, 3
FCBI3-A-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 3.0" (76.2mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using user supplied adhesive, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 3
FCBI3-S10-C20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 3.0" (76.2mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.

An image of Flat Cable Base, 3
FCBI3-S10-M20

The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 3.0" (76.2mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 1000.



10
Results Found
Results per page: