infrastructure for a connected world

8
Results Found
Results per page:
An image of Cable Tie Mount, User-supplieAdh., Low Profile
AM2-C

The low profile cable tie mount in natural is designed to keep cable bundles close to mounting surface where overhead space is limited. It is 1.22" long x 1.22" wide (30.1 x 30.1 mm) and is mounted with a user supplied adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, User-supplied Adh., Low Profile
AM2-M

The low profile cable tie mount in natural is designed to keep cable bundles close to mounting surface where overhead space is limited. It is 1.22" long x 1.22" wide (30.1 x 30.1 mm) and is mounted with a user supplied adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 1000.

An image of Cable Tie Mount, .62
TM3R6-C

The cable tie mount in natural color is applied with a rivet and is 0.62" (15.8 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

An image of Cable Tie Mount, .62
TM3R6-M

The cable tie mount in natural color is applied with a rivet and is 0.62" (15.8 mm) wide. It uses a #6 (M3) screw and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

An image of Cable Tie Mount, .62
TM3R6-M0

The cable tie mount in black is applied with a rivet and is 0.62" (15.8 mm) wide. It uses a #6 (M3) screw and is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 1000.

An image of Cable Tie Mount, .62
TM3S10-M69

The cable tie mount in ivory is applied with a #10 (M5) screw and is 0.61" (15.5 mm) wide. It is made of flame-retardant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 1000.

An image of Cable Tie Mount, .62
TM3S25-C

The cable tie mount in natural color is applied with a 1/4" (M6) screw and is 0.63" (16 mm) wide. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in indoor environments. It comes in packages of 100.

An image of Cable Tie Mount, .62
TM3S25-C0

The cable tie mount in black is applied with a 1/4" (M6) screw and is 0.63" (16 mm) wide. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.



8
Results Found
Results per page: