infrastructure for a connected world

11
Results Found
Results per page:
An image of Cable Tie Mount, Metal Clip-On
MCMS12-P-C

The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.31" high x 0.56" wide (11.5 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.13" (3.2 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, Metal Clip-On
MCMS25-P-C

The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.46" high x 0.56" wide (11.5 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.24" (6.1 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, Metal Clip-On
MCMS30-P-C

The metal clip-on cable tie mount in natural color clips onto the edge of a surface. It is 0.55" high x 0.56" wide (14.0 x 14.2 mm) and made of zinc-plated steel. It supports a maximum panel thickness of 0.27" (6.9 mm) and is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

An image of Masonry Push Mount, Heavy, .38
MPMH38-D0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.38" (9.7 mm), is intended for hanging heavy cables, and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 500.

An image of Masonry Push Mount, Heavy, .38
MPMH38-L0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.38" (9.7 mm), is intended for hanging heavy cables, and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 50.

An image of Masonry Push Mount, Standard, .19
MPMS19-C0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.19" (4.8 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 100.

An image of Masonry Push Mount, Standard, .19
MPMS19-M0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.19" (4.8 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 1000.

An image of Masonry Push Mount, Standard, .25
MPMS25-C0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.25" (6.4 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 100.

An image of Masonry Push Mount, Standard, .25
MPMS25-M0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.25" (6.4 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, and standard cables ties. It comes in packages of 1000.

An image of Masonry Push Mount, Standard, .31
MPMWH32-D0

The masonry push barb cable tie mount in black, made of impact modified, weather-resistant nylon 6.6 uses a fir tree hole mounting method. It requires a hole diameter of 0.31" (7.9 mm) and is designed for use in indoor and outdoor environments. It is used with miniature, intermediate, standard, heavy-standard, light-heavy, heavy, and hook and loop mount cables ties. It comes in packages of 500.



11
Results Found
Results per page: