infrastructure for a connected world

14
Results Found
Results per page:
An image of Cable Tie Mount, Push Mount, NAT
PM2H25-C

The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It comes in packages of 100.

An image of Cable Tie Mount, Push Mount, NAT
PM2H25-M

The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It comes in packages of 1000.

An image of Cable Tie Mount, Push Mount, WRBL
PM2H25-M0

The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Push Mount, HS BL
PM2H25-M30

The push barb cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Push Barb Arrow Head Assembly, WR BL
PMA-065-B2S-D0

The push barb arrow head assembly is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500.

An image of Push Barb Arrow Head Mount, WR Black, 100/pkg
PMA-065-C0

The push barb arrow head mount is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Push Barb Arrow Head Mount, WR BL
PMA-065-M0

The push barb arrow head mount is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Winged Push Mount, WR BL
PWMHH12-M300

The winged push barb cable tie mount requires a 0.51" (13.0 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Winged Push Mount, Natural
PWMS-H25-C

The winged push barb cable tie mount requires a 0.250" (6.5 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Cable Tie Mount, Winged Push Mount, WR BL
PWMS-H25-C0

The winged push barb cable tie mount requires a 0.250" (6.5 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.



14
Results Found
Results per page: