infrastructure for a connected world

7
Results Found
Results per page:
An image of Cable Tie Mount, Push Button, NAT
PBMS-H25-C

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Cable Tie Mount, Push Button, GRY
PBMS-H25-C14

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is gray. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Cable Tie Mount, Push Button, NAT
PBMS-H25-M

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Push Button, WRBL
PBMS-H25-M0

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Push Button, GRY
PBMS-H25-M14

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is gray. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Push Button, HS BL
PBMS-H25-M30

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is black. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Cable Tie Mount, Push Button, Heat Stabilized Black
PBMSL-H25-M30

The push button cable tie mount requires a 0.25" (6.4 mm) hole and is natural color. It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.



7
Results Found
Results per page: