infrastructure for a connected world

27
Results Found
Results per page:
An image of Fir Tree Push Mount Assembly, .18
PUM-049-2S-D30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500.

An image of Fir Tree Push Mount, .18
PUM-049-C0

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Fir Tree Push Mount, .18
PUM-049-C30

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100.

An image of Fir Tree Push Mount, .18
PUM-049-M0

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Fir Tree Push Mount, .18
PUM-049-M30

The fir tree push mount is black and requires a panel hole diameter of 0.18 to 0.19" (4.6 to 4.9 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 1000.

An image of Fir Tree Push Mount Assembly, .25
PUM-071-2S-C30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 100 and has a maximum bundle diameter of 1.88" (47.8 mm).

An image of Fir Tree Push Mount Assembly, .25
PUM-071-2S-D30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 1.88" (47.8 mm).

An image of Fir Tree Push Mount Assembly, .25
PUM-071-3S-D30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 3.0" (76.2 mm).

An image of Fir Tree Push Mount Assembly, .25
PUM-071-4S-D30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 4.0" (101.6 mm).

An image of Fir Tree Push Mount Assembly, .25
PUM-071-B2S-D30

The fir tree push mount assembly is black and requires a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm). It is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It comes in packages of 500 and has a maximum bundle diameter of 2.0" (50.8 mm).



27
Results Found
Results per page: