infrastructure for a connected world

9
Results Found
Results per page:
An image of Cable Tie Mount, Right Angle Base, 1
RAFCBI1-S6-C20

The right angle base in black accepts a flat cable width of 1.0" (25.4 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, Right Angle Base, 1
RAFCBI1-S6-M20

The right angle base in black accepts a flat cable width of 1.0" (25.4 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.

An image of Cable Tie Mount, Right Angle Base, 2
RAFCBI2-S6-C20

The right angle base in black accepts a flat cable width of 2.0" (50.8 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, Right Angle Base, 2
RAFCBI2-S6-M20

The right angle base in black accepts a flat cable width of 2.0" (50.8 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.

An image of Cable Tie Mount, Right Angle Base, 3
RAFCBI3-S6-C20

The right angle base in black accepts a flat cable width of 3.0" (76.2 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Cable Tie Mount, Right Angle Base, 3
RAFCBI3-S6-M20

The right angle base in black accepts a flat cable width of 3.0" (76.2 mm) and is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.

An image of Cable Tie Mount, Right Angle, #10 Screw (M5)
RAMH-S10-D

The right angle cable tie mount in natural color is applied with a #10 (M5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.

An image of Cable Tie Mount, Right Angle, #6 Screw (M3)
RAMH-S6-D

The right angle cable tie mount in natural color is applied with a #6 (M3) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 500.

An image of Cable Tie Mount, Right Angle, #3 Screw (M2.5)
RAMS-S3-M

The right angle cable tie mount in natural color is applied with a #3 (M2.5) screw. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 1000.



9
Results Found
Results per page: