infrastructure for a connected world

8
Results Found
Results per page:
An image of Cable Tie Mount, Lightening Hole #10 Screw (M5)
LHMS-S10-C

The lightening hole cable tie mount with a 0.2" (5.1 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.

An image of Cable Tie Mount, Lightening Hole #10 Screw (M5)
LHMS-S10-D

The lightening hole cable tie mount with a 0.2" (4.9 mm) diameter hole is mounted using a #10 (M5) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

An image of Cable Tie Mount, Lightening Hole #5 Screw (M3)
LHMS-S5-C

The lightening hole cable tie mount with a 0.13" (3.81 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.

An image of Cable Tie Mount, Lightening Hole #5 Screw (M3)
LHMS-S5-D

The lightening hole cable tie mount with a 0.13" (3.81 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

An image of Cable Tie Mount, Lightening Hole #6 Screw (M3.5)
LHMS-S6-C

The lightening hole cable tie mount with a 0.15" (3.81 mm) diameter hole is mounted using a #6 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 100.

An image of Cable Tie Mount, Lightening Hole #6 Screw (M3.5)
LHMS-S6-D

The lightening hole cable tie mount with a 0.15" (3.81 mm) diameter hole is mounted using a #6 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

An image of Cable Tie Mount, Lightening Hole #5 (M3)Screw, Small Bundle Dia.
LHMSC-S5-D

The lightening hole cable tie mount with a 0.13" (3.3 mm) diameter hole is mounted using a #5 (M3) screw. It is designed for indoor use, made of Nylon 6.6, and comes in packages of 500.

An image of Tie Mount, #8 (M4) Screw, PEEK, Translucent Brown
TM2S8-C71

The cable tie mount in translucent brown is applied with a #8 (M4) screw. It is made of PEEK material for indoor and outdoor high temperature environments. It comes in packages of 100.



8
Results Found
Results per page: