infrastructure for a connected world

18
Results Found
Results per page:
An image of Stackable Telco Cable Spacer, Weather Resistant Black
SACS50-T100

The stackable aerial cable spacer in black snap into one another to increase spacer heights by 1/2" increments and is 2.08" (52.8 mm) long. It is made of weather-resistant polypropylene for outdoor environments. It comes in packages of 200.

An image of Adhesive Mount With Rubber Adhes, .75
SGABM20-A-C

The adhesive mount in white is mounted with rubber adhesive tape and measures 0.75" x 0.75" (19.1 mm x 19.1 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Adhesive Mount - Acrylic Adh Tape .75
SGABM20-AT-C0

The adhesive mount in black is mounted with acrylic adhesive tape and measures 0.75" x 0.75" (19.1 mm x 19.1 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.

An image of Super Grip Adhesive Mount, VHB Adh., .75
SGABM20-AV-C300

The super grip adhesive backed cable tie mount in black is mounted with very high-bond adhesive and measures 0.75" x 0.75" (19.1 mm x 19.1 mm). It is made of heat-stabilized weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.

An image of Adhesive Mount With Rubber Adhes, 1
SGABM25-A-C

The adhesive mount in white is mounted with rubber adhesive tape and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of Adhesive Mount With Acrylic Adh Tape 1
SGABM25-AT-C0

The adhesive mount in black is mounted with acrylic adhesive tape and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.

An image of Super Grip Adhesive Mount, VHB Adh., 1
SGABM25-AV-C300

The super grip adhesive backed cable tie mount in black is mounted with very high-bond adhesive and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of heat-stabilized weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.

An image of 4-Way Mount, #6 Screw (M3), 1
SGABM25-S6-C

The 4-way mount in white is applied with user-supplied adhesive or a #6 (M3) screw and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.

An image of 4-Way Mount, #6 Screw (M3), 1
SGABM25-S6-C0

The 4-way mount in black is applied with user-supplied adhesive or a #6 (M3) screw and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor environments and comes in packages of 100.

An image of Adhesive Mount With Rubber Adh, 1.12
SGABM30-A-C

The adhesive mount in white is mounted with rubber adhesive tape and measures 1.12" x 1.12" (28.5 mm x 28.5 mm). It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for indoor environments and comes in packages of 100.



18
Results Found
Results per page: