infrastructure for a connected world

An image of Cable Tie Tool, Low Volume, For use with Lt-Hvy and Hvy Ties
STHV


Installs Light-Heavy and Heavy cross section cable ties. Durable all steel construction. "Travel stop" helps prevent pinched fingers. Color Identification: Light gray/black. Weight: 13 oz. (367g)
Used With Cable Ties LH, H
Material Steel
Color Yellow
Weight (g) 367
Weight (oz.) 13.0
CE Compliant No
Description Installs Light-Heavy and Heavy cross section cable ties. Durable all steel construction. "Travel stop" helps prevent pinched fingers. Install cable tie around bundle and tension tie by squeezing tool handle. A separate lever cuts off excess cable tie. Color identification: yellow Weight: 12 oz. (341g)
Part Features Durable all steel construction and "travel stop" to prevent pinched fingers.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000