infrastructure for a connected world

4
Results Found
Results per page:
An image of Pneumatic Cable Tie Tool for Extra-Heavy Ties - Leased
PPTEH

The pneumatic cable tie tool in blue (selector knob) installs light-heavy, heavy, and extra-heavy cross-section cable ties. Replacement part kits can be part of a scheduled maintenance program. Weighing 52 oz. (1474g), it is sold individually.

An image of Pneumatic Cable Tie Tool for Min., Int., and Std. Cable Ties - Leased
PPTS

The pneumatic cable tie tool in black (selector knob) installs miniature, intermediate, and standard cross-section cable ties. Replacement part kits can be part of a scheduled maintenance program. Weighing 15 oz. (427g), it is sold individually.

An image of Pneumatic Cable Tie Tool for Std, Hvy-Std, Lt-Hvy and Hvy Ties - Leased
PTH

The pneumatic cable tie tool in red (trigger handle and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features ergonomic, lightweight design. Weighing 32.0 oz. (907g), it is sold individually.

An image of Pneumatic Cable Tie Tool for Submin, Min, Int, and Std Ties - Leased
PTS

The pneumatic cable tie tool in black (trigger handle and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features ergonomic, lightweight design. Weighing 17.3 oz. (490g), it is sold individually.



4
Results Found
Results per page: