infrastructure for a connected world

10
Results Found
Results per page:
An image of Cable Tie Tool for Min, Int, Std ties, Adjustable tension
GS2B

Installs Miniature, Intermediate and Standard cross section cable ties. Qualified Product Listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A.

Color Identification: Black Trigger Handle and Selector Knob
Body: Gray Metal Housing
Weight: 11.5 oz. (327g)

An image of Metal Housing Ergonomic Cable Tie Tool for SM, M, I, S ties, Adjustable tension
GS2B-E

Metal Housing Ergonomic Cable Tie Tool for SM, M, I, S ties, Adjustable tension, Black.

An image of Cable Tie Tool for M, I, S ties, Small handle span, Adjustable tension
GS2BL

Same as GS2B except handle span is reduced - for workers with smaller hands. Qualified Product Listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A. Color Identification: Black Trigger Handle and Selector KnobBody: Maroon Metal HousingWeight: 11.5 oz. (327g).

An image of Cable Tie Tool for LH, H, EH ties, Adjustable tension
GS4EH

Installs Light-Heavy, Heavy and Extra-Heavy cross section cable ties.

Color Identification: Blue Trigger Handle and Selector Knob
Body: Gray Metal Housing
Weight: 16 oz. (454g)

An image of Metal Housing Ergonomic Cable Tie Tool for LH, H, EH ties, Adjustable tension
GS4EH-E

Metal Housing Ergonomic Cable Tie Tool for LH, H, EH ties, Adjustable tension, Blue.

An image of Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GS4H

Installs Standard, Heavy-Standard, Light-Heavy and Heavy cross section cable ties. Qualified Product Listed per Mil. Std. MS90387-2 and Mil. Spec. MIL-T-81306A.

Color Identification: Red Trigger Handle and Selector Knob
Body: Gray Metal Housing
Weight: 16 oz. (454g)

An image of Ergonomic Metal Housing Cable Tie Hand Tool for S, HS, LH, H ties, Adjustable tension
GS4H-E

Ergonomic Metal Housing Cable Tie Hand Tool for S, HS, LH, H ties, Adjustable tension, Red.

An image of Cable Tie Tool, Adjustable, High Tension
GS4H121W

Installs Standard, Heavy-Standard, Light-Heavy and Heavy cross section cable ties. Provides greater tension, especially on 175 lb. strength ties, for a tighter bundle. Color Identification: Green Trigger Handle and Selector Knob Body: Gray Metal Housing Weight: 16 oz. (454g)

An image of Ergonomic Cable Tie Tool for S, HS, LH, H ties, Adjustable tension
GTH-E

Ergonomic design with low handle force. Installs Standard, Heavy-Standard, Light-Heavy and Heavy cross section cable ties.
Color Identification: Red Trigger Handle, Cushion Sleeve and Selector Knob
Body: Gray Impact Resistant Resin Housing
Weight: 11.9 oz. (337.1g).

An image of Ergonomic Cable Tie Tool for SM, M, I, S ties, Adjustable tension
GTS-E

Ergonomic design with low handle force. Installs Subminiature, Miniature, Intermediate and Standard cross section cable ties.
Color Identification: Black Trigger Handle, Cushion Sleeve and Selector Knob
Body: Gray Impact Resistant Resin Housing
Weight: 10.4 oz. (294.5g).



10
Results Found
Results per page: