infrastructure for a connected world

3
Results Found
Results per page:
An image of Stud Mount Tie, 5.7
PLST30SC-D30

Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Standard cross section, 5.7in, Tensile Strength: 222, Black, 500pc.

An image of Stud Mount Tie, 15.3
PLST4HS25-TL300

Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized, weather resistant Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Light-heavy cross section, 15.3in, Tensile Strength: 534, Black, 250pc.

An image of Stud Mount Tie, 8.1
PLST50SC-D30

Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Standard cross section, 8.1in, Tensile Strength: 222, Black, 500pc.



3
Results Found
Results per page: