infrastructure for a connected world

2
Results Found
Results per page:
An image of Stud Mount Tie, Ladder Style, Releasable, 5.7
PRST30S-S14-M30

Pan-Ty® Ladder Style Stud Mounted Cable Ties are easy to install by hand – no tools required. Simply push onto a threaded stud and wrap the tie around the bundle for a secure, yet fully adjustable, releasable hold. Plus, with Plus, with heat stabilized Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Standard cross section, 5.2in, Tensile Strength: 156, black, 1000pc.

An image of Stud Mount Tie, Releasable, 6.9
PRST40SC-D30

Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it’s ideal for temperatures up to 239 degrees. Standard cross section, 6.9in, Tensile Strength: 222, Black, 500pc.



2
Results Found
Results per page: