infrastructure for a connected world

33
Results Found
Results per page:
An image of Cable Tie, SG Series, 4.2
SG100M-C

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it’s ideal for general indoor environments. Miniature cross section, 4.2in, Tensile Strength: 80, black, 100pc.

An image of Cable Tie, SG Series, 4.2
SG100M-C0

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Miniature cross section, 4.2in, Tensile Strength: 80, black, 100pc.

An image of Cable Tie, SG Series, 4.2
SG100M-M

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it’s ideal for general indoor environments. Miniature cross section, 4.2in, Tensile Strength: 80, natural, 1000pc.

An image of Cable Tie, SG Series, 4.2
SG100M-M0

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Miniature cross section, 4.2in, Tensile Strength: 80, black, 1000pc.

An image of Cable Tie, SG Series, 6.2
SG150I-C

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it’s ideal for general indoor environments. Intermediate cross section, 6.2in, Tensile Strength: 178, natural, 100pc.

An image of Cable Tie, SG Series, 6.2
SG150I-C0

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Intermediate cross section, 6.2in, Tensile Strength: 178, black, 100pc.

An image of Cable Tie, SG Series, 6.2
SG150I-M

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it’s ideal for general indoor environments. Intermediate cross section, 6.2in, Tensile Strength: 178, natural, 1000pc.

An image of Cable Tie, SG Series, 6.2
SG150I-M0

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Intermediate cross section, 6.2in, Tensile Strength: 178, black, 1000pc.

An image of Cable Tie, SG Series, 8.3
SG200S-C

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it’s ideal for general indoor environments. Standard cross section, 8.3in, Tensile Strength: 222, natural, 100pc.

An image of Cable Tie, SG Series, 8.3
SG200S-C0

Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Standard cross section, 8.3in, Tensile Strength: 222, black, 100pc.



33
Results Found
Results per page: