infrastructure for a connected world

11
Results Found
Results per page:
An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S10-C

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 7.4" (187mm) length, nylon 6.6, natural, standard package.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S10-M

The Sta-Strap® clamp tie has a standard cross section and uses a #10 (M5) screw. It is 7.4" (187mm) long. The tie is natural color and made of nylon 6.6. It comes in packages of 1000.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S10-M0

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 7.4" (187mm) length, weather resistant nylon 6.6, black.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S10-M30

Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 7.4" (187mm) length, heat stabilized nylon 6.6, black.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S6-C

Sta-Strap® clamp tie, standard cross section, #6 (M3) screw, 7.4" (187mm) length, nylon 6.6, natural, standard package.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S6-M

Sta-Strap® clamp tie, standard cross section, #6 (M3) screw, 7.4" (187mm) length, nylon 6.6, natural, bulk package.

An image of Clamp Tie, 2-Piece, 7.4
SSC2S-S6-M0

Sta-Strap® clamp tie, standard cross section, #6 (M3) screw, 7.4" (187mm) length, weather resistant nylon 6.6, black.

An image of Clamp Tie, 2-Piece, 15.6
SSC4H-S25-D

Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6" (395mm) length, nylon 6.6, natural, bulk package.

An image of Clamp Tie, 2-Piece, 15.6
SSC4H-S25-D0

Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6" (395mm) length, weather resistant nylon 6.6, black.

An image of Clamp Tie, 2-Piece, 15.6
SSC4H-S25-D30

Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6" (395mm) length, heat stabilized nylon 6.6, black.



11
Results Found
Results per page: