infrastructure for a connected world

9
Results Found
Results per page:
An image of Panel Mount Tie w/o Pilot, 10.1
SSPM2.5H-L300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 10.1", Tensile Strength: 534, black, 50pc.

An image of Panel Mount Tie w/o Pilot, 10.1
SSPM2.5H-TL300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 10.1", Tensile Strength: 534, black, 250pc.

An image of Panel Mount Tie with Pilot, 10.1
SSPM2.5HP-L300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 10.1", Tensile Strength: 534, black, 50pc.

An image of Panel Mount Tie with Pilot, 10.1
SSPM2.5HP-TL300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 10.1", Tensile Strength: 534, black, 250pc.

An image of Panel Mount Tie w/o Pilot, 14.8
SSPM4H-L300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 14.8", Tensile Strength: 534, black, 50pc.

An image of Panel Mount Tie w/o Pilot, 14.8
SSPM4H-TL300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. No center pilot, Light-heavy cross section, 14.8", Tensile Strength: 534, black, 250pc.

An image of Panel Mount Tie with Pilot, 14.8
SSPM4HLP-TL300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 14.8", Tensile Strength: 534, black, 250pc.

An image of Panel Mount Tie with Pilot, 14.8
SSPM4HP-L300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 14.8", Tensile Strength: 534, black, 50pc.

An image of Panel Mount Tie with Pilot, 14.8
SSPM4HP-TL300

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it’s ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 14.8", Tensile Strength: 534, black, 250pc.



9
Results Found
Results per page: