infrastructure for a connected world

19
Results Found
Results per page:
An image of Tie Mount, 304 SS, Push Button, .25
MBM-H25-Q

Stainless steel push-button mount. Use with standard cross section stainless steel ties.

An image of Tie Mount, 304 SS, Push Mount, .312
MPWM-H56-Q

Stainless steel push-winged tie mount. Use with standard, light-heavy and heavy cross section stainless steel ties.

An image of Tie Mount, 304SS, 1 Hole Foldover, #8 (4mm) Screw
MTM1H-C

The stainless steel type 304 tie mount uses 1 hole foldover mounting with a #8 (M4) screw. It comes in packages of 100.

An image of Tie Mount, 304 SS, 1 Hole Foldover, #10 (5mm) Screw
MTM1H10-C

Stainless steel tie mount, 1 hole mounting, #10 (5mm) Screw.

An image of Tie Mount, 304SS, 1 Hole Foldover, .25
MTM1H25-C

The stainless steel type 304 tie mount uses 1 hole foldover mounting with a .25" (6mm) screw. It comes in packages of 100.

An image of Tie Mount, 304SS, 2 Way, #8 (4mm) Screw
MTM2H-Q

Stainless steel two-way mount, one-hole mounting. Use with standard, light-heavy and heavy stainless steel ties.

An image of Tie Mount, 304SS, Bulkhead
MTMBH-Q

Stainless steel bulkhead mount. Used with standard, light-heavy and heavy cross section stainless steel ties.

An image of Cushion Sleeving, Heavy, 100ft (30.5m) x .47
PCSH-B-CR

The cushion sleeving is for use with heavy cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .47" (11.9mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.

An image of Cushion Sleeving, Extra-Heavy or Super-Heavy, 100ft (30.5m) x 1.05
PCSLSH-B-CR

Cushion sleeving used with extra-heavy or super-heavy cross section ties, custom length banding system, or MS strapping "U" shaped channel design.

An image of Cushion Sleeving, Standard, 100ft (30.5m) x .33
PCSS-B-CR

The cushion sleeving is for use with standard cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .33" (8.4mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.



19
Results Found
Results per page: