infrastructure for a connected world

An image of Tie Mount, 304SS, 1 Hole Foldover, .25" (6mm) Screw
MTM1H25-C


Stainless steel tie mount, 1 hole mounting, 1/4" (6mm) Screw.
Material Stainless Steel Type 304
Color Natural
Length (In.) 0.90
Width (In.) 0.40
Height (In.) 0.17
Environment Indoor/Outdoor
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Height (mm) 4.4
Length (mm) 22.6
Width (mm) 10.2
Max. Bundle Diameter (mm) 7.1
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000