infrastructure for a connected world

An image of Cushion Sleeving, Heavy, 100ft (30.5m) x .47" (11.9mm) Wd
PCSH-B-CR


Cushion sleeving used with heavy cross section ties, custom length banding system, or MS strapping "C" shaped channel design.
Material Black Neoprene
Color Black
Length (ft.) 100
Length (m) 30.5
Width (In.) 0.47
Width (mm) 11.9
Thickness (mm) .05
Environment Indoor/Outdoor
Temperature Range -40°F - 200°F (-40°C - 93°C)
Application General
Height (In.) 0.13
Height (mm) 3.3
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Max. Bundle Diameter (mm)
Min. Loop Tensile Strength (N)
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000