infrastructure for a connected world

An image of Cushion Sleeving, Extra-Heavy or Super-Heavy, 100ft (30.5m) x 1.05" (26.8mm) Wd.
PCSLSH-B-CR


Cushion sleeving used with extra-heavy or super-heavy cross section ties, custom length banding system, or MS strapping "U" shaped channel design.
Material TPE
Color Black
Length (ft.) 100
Length (m) 30.5
Width (In.) 1.05
Width (mm) 26.8
Environment Indoor/Outdoor
Temperature Range -40°F - 194°F (-40°C - 90°C)
Application General
Height (In.) 0.25
Height (mm) 6.4
Operating Temperature -40°F (-40°C) - 194°F (90°C)
Thickness (mm) 6.4
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000