infrastructure for a connected world

78
Results Found
Results per page:
An image of IMS Strapping, 316L SS,12mm (.47
IMS12T35-QR6L

Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.5"W (12mm), Tensile strength: 2445, EA.

An image of IMS Strapping, 316L SS, 16mm (.63
IMS16T35-QR6L

Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.6"W (16mm), Tensile strength: 3110, EA.

An image of IMS Strapping, 316L SS, 19mm (.75
IMS19T75-QR6L

Custom Strapping, 316L SS, 19mm, 25meter

An image of IMS Strapping, 316L SS, 9.5mm (.37
IMS9.5T35-QR6L

Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.4"W (10mm), EA.

An image of IMS Buckle, 316L SS, 19mm (.75
IMSBE19-C6L

IMSBE19-C6L Panduit Pan-Steel® E buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for harsh conditions. For use with 0.8" (19mm) strapping, 100pc.

An image of IMS Buckle, 316L SS, 12mm (.47
IMSBL12-C6L

IMSBL12-C6L Panduit Pan-Steel® L buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for harsh conditions. For use with 0.5" (12mm) strapping, 100pc.

An image of IMS Buckle, 316L SS, 16mm (.63
IMSBL16-C6L

IMSBL16-C6L Panduit Pan-Steel® L buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for harsh conditions. For use with 0.6" (16mm) strapping, 100pc.

An image of IMS Buckle, 316L SS, 9.5mm (.37
IMSBL9.5-C6L

IMSBL9.5-C6L Panduit Pan-Steel® L buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for harsh conditions. For use with 0.4" (10mm) strapping, 100pc.

An image of IMS Strapping, 316L SS, Epoxy FC,  12mm (.47
IMSP12T35-QR6L

Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L Epoxy Polyester Coated stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.5"W (12mm), Tensile Strength: 2445, EA.

An image of IMS Strapping, 316L SS, Epoxy FC,  16mm (.63
IMSP16T35-QR6L

Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L Epoxy Polyester Coated stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.6"W (16mm), Tensile Strength: 3110, EA.



78
Results Found
Results per page: