infrastructure for a connected world

14
Results Found
Results per page:
An image of Spill-Over Junction with 2x2 Exit Cover 12x4 Channel
FRSPJC212BL

Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ2X2BL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Spill-Over Junction with 2x2 Exit Cover 12x4 Channel
FRSPJC212OR

Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ2X2OR. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Spill-Over Junction with 2x2 Exit Cover 12x4 Channel
FRSPJC212YL

Used to fully enclose 12x4 channel in conjunction with the spill-over junction FRSPJ2X2YL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel
FRSPJC412BL

Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ4X4BL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel
FRSPJC412OR

Used to fully enclose 12x4 channel in conjunction with the Spill-Over Junction FRSPJ4X4OR. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Spill-Over Junction with 4x4 Exit Cover 12x4 Channel
FRSPJC412YL

Used to fully enclose 12x4 channel in conjunction with the spill-over junction FRSPJ4X4YL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

An image of Fitting, 3-Sided BRC Trumpet Spillout for 12
FRTR12X4BL

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Black.

An image of Fitting, 3-Sided BRC Trumpet Spillout for 12
FRTR12X4OR

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Orange.

An image of Fitting, 3-Sided BRC Trumpet Spillout for 12
FRTR12X4YL

Used to limit the bend radius of the cable to 2" (50.8mm) when exiting from the 12x4 channel or a 12x4 horizontal tee, Yellow.

An image of Fitting, Vertical Tee With Hinged Door, 12
FRVT12X4BL

Attaches to 12x4 channel and/or fittings to create a 90° vertical drop from a horizontal run. Hinged door included. Requires coupler to attach FRIDT6X4BL or FRTR6X4BL to vertical exit. Accepts optional snap-on cover FRHC12BL6 in conjunction with channel.



14
Results Found
Results per page: